IESNA:LM-63-2002
[TEST]P951126
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-840-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22652
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3533.3 3317.3 3129.9 2908.2 2686.5 2549.1 2500.5 2507.6 2549.1 2602.1
2849.5 3617.7 4865.1 6115.3 7379.9 8348.3 9203.8 9876.1 10564.1 11006.2
11039.1 10491.2 8043.6 7008 5830.7 3962.4 2454.7 1939.7 1303.2 686.6
343.3 260.3 165.9 97.3 38.6 0 0
3533.3 3347.3 3159.9 2939.7 2715.1 2576.3 2524.8 2520.5 2556.3 2604.9
2795.2 3461.8 4660.5 6065.3 7278.3 8286.8 9175.1 9943.3 10587 11097.7
11212.2 10760.1 8395.5 7185.3 6063.8 4215.6 2613.5 2012.7 1347.5 721
400.5 314.7 214.6 140.2 91.6 21.5 0
3533.3 3343 3167.1 2958.2 2739.4 2603.5 2546.3 2534.8 2557.7 2602.1
2726.5 3215.7 4242.8 5583.2 6883.5 8042.2 9092.2 9990.5 10777.3 11432.5
11672.8 11473.9 10725.8 8432.7 7072.3 5218.4 3274.4 2357.4 1715.2 1002.8
675.2 557.9 487.8 406.3 278.9 48.6 0
3533.3 3363.1 3194.3 3012.6 2816.6 2670.7 2606.3 2580.6 2589.2 2623.5
2685 2939.7 3620.6 4722 6032.4 7341.3 8630.1 9861.8 10963.3 11760
12243.5 12309.3 11951.7 11330.9 10315.2 8570 6997.9 5372.9 3602 1667.9
846.8 557.9 422 278.9 110.1 0 0
3533.3 3370.2 3228.6 3075.5 2916.8 2795.2 2722.2 2693.6 2689.3 2716.5
2762.3 2856.7 3159.9 3842.3 4893.7 6141.1 7535.8 8973.4 10401.1 11601.2
12475.3 12947.3 12965.9 12621.2 12153.4 11514 10619.9 9079.3 6754.8 4079.7
1742.3 606.5 253.2 141.6 55.8 4.3 0
3533.3 3398.8 3273 3167.1 3052.7 2961.1 2911 2888.2 2885.3 2906.7
2948.2 3008.3 3134.2 3414.6 3985.3 4866.5 6019.5 7335.5 8711.7 10076.4
11375.2 12475.3 13309.3 13645.4 13678.3 13662.6 13679.7 13293.5 11511.1 8182.4
4563.3 1536.3 390.5 144.5 35.8 2.9 0
3533.3 3427.4 3331.6 3262.9 3208.6 3172.8 3165.7 3178.5 3204.3 3238.6
3290.1 3361.6 3454.6 3609.1 3866.6 4307.2 4992.4 5913.6 6952.2 8067.9
9281 10535.5 11757.2 12861.5 13837.1 14636.7 15473.6 16309 16293.2 13734.1
8528.6 3612 941.3 266.1 80.1 5.7 0
3533.3 3466.1 3408.9 3375.9 3371.7 3391.7 3433.2 3504.7 3573.4 3656.3
3767.9 3880.9 3993.9 4147 4347.2 4657.7 5138.3 5813.5 6604.6 7538.7
8602.9 9667.2 10775.9 11831.6 13193.4 14595.3 16297.5 17898.3 18702.2 17740.9
13987.3 7628.8 2137.1 454.9 97.3 7.2 0
3533.3 3509 3489 3509 3550.5 3619.1 3706.4 3809.4 3906.7 4015.4
4134.1 4254.3 4381.6 4550.4 4772.1 5094 5540.3 6162.5 6936.4 7833.3
8916.2 10069.2 11353.8 12751.4 14266.2 15949.9 17726.6 19398.8 20260 19403.1
15271.9 7036.6 1494.9 387.7 80.1 7.2 0
3533.3 3507.6 3501.8 3527.6 3577.6 3657.8 3757.9 3855.2 3968.2 4072.6
4189.9 4304.3 4435.9 4593.3 4820.7 5148.3 5604.6 6228.3 7018 7986.4
9085 10289.5 11602.7 13060.3 14613.9 16323.3 18105.7 19699.2 20410.2 19177.1
14396.4 5859.3 1137.2 301.8 60.1 5.7 0
3533.3 3536.2 3559.1 3637.7 3733.6 3863.7 4021.1 4178.5 4334.4 4491.7
4644.8 4809.3 4985.2 5222.7 5568.9 6012.3 6555.9 7248.3 8078 9007.8
10000.5 11030.5 12143.4 13194.8 14159 14975.8 15608 15801.2 15097.4 12904.4
8279.7 2430.4 442 135.9 34.3 11.4 0
3533.3 3549 3592 3677.8 3800.8 3955.3 4125.5 4304.3 4480.3 4640.5
4796.4 4948.1 5109.7 5307.1 5543.1 5863.6 6289.9 6809.1 7391.3 7993.6
8602.9 9216.6 9811.7 10282.3 10528.4 10531.2 10306.7 9797.4 8750.3 7268.3
4716.3 1583.5 353.3 115.9 44.3 17.2 0
3533.3 3551.9 3604.8 3690.7 3818 3962.4 4115.5 4262.9 4387.3 4481.7
4536.1 4570.4 4581.8 4599 4633.3 4689.1 4837.9 5154 5554.6 5946.5
6202.6 6319.9 6297 5978 5277.1 4350.1 3321.6 2177.2 1267.4 683.8
366.2 161.6 67.2 27.2 10 1.4 0
3533.3 3560.5 3592 3652 3696.4 3720.7 3723.6 3666.3 3561.9 3383.1
3131.3 2816.6 2459 2098.5 1750.9 1426.2 1135.8 939.8 871.2 862.6
871.2 865.4 778.2 616.5 440.6 294.7 196 148.8 123 100.1
77.2 48.6 20 8.6 2.9 0 0
3533.3 3561.9 3554.8 3506.1 3401.7 3242.9 3026.9 2715.1 2307.4 1833.9
1391.9 1030 768.2 629.4 579.3 569.3 562.2 553.6 539.3 523.6
499.2 446.3 367.6 286.1 220.3 174.5 138.8 108.7 84.4 62.9
41.5 20 8.6 2.9 0 0 0
3533.3 3541.9 3466.1 3283 3006.9 2647.8 2158.6 1622.2 1164.4 845.4
676.6 603.7 559.3 522.1 489.2 462 447.7 432 417.7 403.4
380.5 340.5 289 234.6 184.5 147.3 118.7 91.6 68.7 47.2
24.3 11.4 4.3 0 0 0 0
3533.3 3516.1 3341.6 3035.5 2609.2 2079.9 1470.5 1005.6 751 663.7
620.8 580.8 530.7 470.6 409.1 357.6 319 301.8 313.3 330.4
330.4 310.4 274.7 228.9 180.2 143 111.6 87.3 64.4 42.9
27.2 11.4 4.3 0 0 0 0
3533.3 3506.1 3247.2 2812.3 2231.6 1544.9 1008.5 748.1 679.5 642.3
603.7 549.3 484.9 416.3 350.5 294.7 248.9 226 216 213.1
214.6 214.6 208.9 190.3 167.4 143 120.2 95.8 77.2 61.5
45.8 27.2 5.7 0 0 0 0
3533.3 3501.8 3170 2655 1965.5 1260.3 828.3 705.2 666.6 630.8
582.2 519.3 450.6 380.5 320.4 270.4 238.9 221.7 210.3 200.3
190.3 181.7 174.5 165.9 154.5 138.8 118.7 100.1 85.8 70.1
51.5 31.5 5.7 0 0 0 0
3533.3 3484.7 3099.9 2513.4 1758.1 1075.7 753.9 692.4 659.5 618
565 506.4 443.5 374.8 314.7 270.4 243.2 228.9 218.9 210.3
198.8 190.3 180.2 170.2 157.4 135.9 108.7 93 77.2 61.5
42.9 20 2.9 0 0 0 0
3533.3 3483.2 3078.4 2460.4 1673.7 1007.1 731 686.6 656.6 612.2
557.9 503.5 444.9 380.5 319 271.8 246 231.7 220.3 211.7
203.1 193.1 181.7 168.8 150.2 121.6 88.7 74.4 60.1 44.3
28.6 10 0 0 0 0 0
3533.3 3486.1 3065.5 2439 1637.9 985.6 731 685.2 653.7 610.8
555 500.7 444.9 379.1 317.6 270.4 246 231.7 221.7 213.1
204.6 193.1 181.7 168.8 148.8 117.3 85.8 73 57.2 42.9
25.7 8.6 0 0 0 0 0
